Kop-Flex Elastomeric Coupling Hub - Style Drop-Out Spacer (DO) - Size 80 - Rough Bore - 80 RHUB
Part #:1962877
Catalog #:80 RHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.75 in | Bore Type: | Rough Bore |
| Bore w/ Std. Keyway - Min (in): | 1.375 in | Component Type: | Hub |
| Coupling Size: | 80 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 7 in | Length Through Bore (in): | 3.875 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 7 in | Speed Max (rpm): | 2,800 rpm |
| Stock Rough Bore (in): | 1.25 in | Style: | Drop-Out Spacer (DO) |
| Torque Rating (in-lb): | 8,190 in/lbs |
General Specifications
| UPC: | 662384006414 | Weight: | 9.29 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 4.80 IN | HTC: | 8483.90.8010 |

