Kop-Flex Elastomeric Coupling Hub - Style Drop-Out Spacer (DO) - Size 80 - Rough Bore - 80 BHUB
Part #:1963065
Catalog #:80 BHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.75 in | Bore Type: | Rough Bore |
| Component Type: | Hub | Coupling Size: | 80 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric | Outside Diameter (in): | 7 in |
| Sleeve Outside Diameter (in): | 7 in | Style: | Drop-Out Spacer (DO) |
General Specifications
| UPC: | 662384006797 | Weight: | 8.96 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.90.8010 |

