Kop-Flex Elastomeric Coupling Hub - Style Drop-Out Spacer (DO) - Size 80 - Rough Bore - 80 CHUB
Part #:1963073
Catalog #:80 CHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.125 in | Bore Size Min (in): | 1.375 in |
| Bore Type: | Rough Bore | Component Type: | Hub |
| Coupling Size: | 80 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 9.4375 in | Length Through Bore (in): | 4.625 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 7 in | Speed Max (rpm): | 2,800 rpm |
| Style: | Drop-Out Spacer (DO) | Torque Rating (in-lb): | 8,190 in/lbs |
General Specifications
| UPC: | 662384006803 | Weight: | 15.38 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8483.90.8010 |

