Kop-Flex Elastomeric Coupling Hub - Style EE, ES, SS - Size 50 - Rough Bore - 50 EHUB
Part #:1962463
Catalog #:50 EHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.13 in | Bore Type: | Rough Bore |
| Bore w/ Std. Keyway - Min (in): | 0.75 in | Component Type: | Hub |
| Coupling Size: | 50 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 3.125 in | Stock Rough Bore (in): | 0.625 in |
| Style: | EE, ES, SS |
General Specifications
| UPC: | 662384003352 | Weight: | 3.38 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.8010 |

