Kop-Flex Elastomeric Coupling Hub - Style EE, ES, SS - Size 90 - Rough Bore - 90 EHUB
Part #:1962547
Catalog #:90 EHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.75 in | Bore Type: | Rough Bore |
| Bore w/ Std. Keyway - Min (in): | 1.75 in | Component Type: | Hub |
| Coupling Size: | 90 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 6.625 in | Stock Rough Bore (in): | 1.5 in |
| Style: | EE, ES, SS |
General Specifications
| UPC: | 662384004830 | Weight: | 21.58 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 13.00 IN | HTC: | 8483.90.8010 |

