Kop-Flex Elastomeric Coupling Hub - Style EE - Size 100 - Rough Bore - 100 LHUB
Part #:1962372
Catalog #:100 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.38 in | Bore Size Min (in): | 2 in |
| Bore Type: | Rough Bore | Bore w/ Std. Keyway - Min (in): | 2 in |
| Component Type: | Hub | Coupling Size: | 100 |
| Coupling Type: | Elastomeric Coupling | Hub Diameter (in): | 13.875 in |
| Length Through Bore (in): | 5.4375 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric | Outside Diameter (in): | 7.375 in |
| Speed Max (rpm): | 1,800 rpm | Stock Rough Bore (in): | 1.875 in |
| Style: | EE | Torque Rating (in-lb): | 26,500 in/lbs |
General Specifications
| UPC: | 662384002836 | Weight: | 40.24 LB |
| Packaged Length: | 14.60 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 6.60 IN | HTC: | 8483.90.8010 |

