Kop-Flex Elastomeric Coupling Hub - Style EE - Size 70 - Rough Bore - 70 LHUB
Part #:1962349
Catalog #:70 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.13 in | Bore Type: | Rough Bore |
| Bore w/ Std. Keyway - Min (in): | 1.375 in | Component Type: | Hub |
| Coupling Size: | 70 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 4.4375 in | Sleeve Outside Diameter (in): | 4.4375 in |
| Stock Rough Bore (in): | 1.25 in | Style: | EE |
General Specifications
| UPC: | 662384002805 | Weight: | 9.16 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.90.8010 |

