Kop-Flex Elastomeric Coupling Hub - Style EE - Size 80 - Rough Bore - 80 LHUB
Part #:1962356
Catalog #:80 LHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.125 in | Bore Size Min (in): | 1.375 in |
| Bore Type: | Rough Bore | Bore w/ Std. Keyway - Min (in): | 1.375 in |
| Component Type: | Hub | Coupling Size: | 80 |
| Coupling Type: | Elastomeric Coupling | Hub Diameter (in): | 9.4375 in |
| Length Through Bore (in): | 4.6875 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric | Outside Diameter (in): | 5.3125 in |
| Speed Max (rpm): | 2,800 rpm | Stock Rough Bore (in): | 1.25 in |
| Style: | EE | Torque Rating (in-lb): | 8,190 in/lbs |
General Specifications
| UPC: | 662384002812 | Weight: | 16.70 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8483.90.8010 |

