Kop-Flex Elastomeric Coupling Hub - Style ES, SS - Size 40 - Rough Bore - 40 SHUB
Part #:1962265
Catalog #:40 SHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2 in | Bore Type: | Rough Bore |
| Bore w/ Std. Keyway - Min (in): | 0.875 in | Component Type: | Hub |
| Coupling Size: | 40 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 3.1875 in | Stock Rough Bore (in): | 0.75 in |
| Stock Rough Bore (S Hub) (in): | 0.75 in | Style: | ES, SS |
General Specifications
| UPC: | 662384002720 | Weight: | 3.08 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 4.70 IN | HTC: | 8483.90.8010 |

