Kop-Flex Elastomeric Coupling Hub Taper-Lock Bushing - Style EE, ES, SS - Size 100 - Taper Lock Bushing - 100 EHUBTLX3535
Part #:1962000
Catalog #:100 EHUBTLX3535
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.5 in | Bore Size Min (in): | 1.19 in |
| Bore Type: | Taper Lock Bushing | Bushing Type: | 3535 |
| Component Type: | Hub Taper-Lock Bushing | Coupling Size: | 100 |
| Coupling Type: | Elastomeric Coupling | Hub Diameter (in): | 13.875 in |
| L (Close Mt) (in): | 0.125 in | L (Wide Mt) (in): | 4.125 in |
| Length Through Bore (in): | 4 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric | Outside Diameter (in): | 7.375 in |
| Speed Max (rpm): | 1,800 rpm | Style: | EE, ES, SS |
| Torque Rating (in-lb): | 26,500 in/lbs |
General Specifications
| UPC: | 662384000412 | Weight: | 28.30 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 14.00 IN |

