Kop-Flex Elastomeric Coupling Hub Taper-Lock Bushing - Style EE, ES, SS - Size 40 - Taper Lock Bushing - 40 EHUBTLX1215
Part #:1961945
Catalog #:40 EHUBTLX1215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 0.5 in | Bore Type: | Taper Lock Bushing |
| Bushing Type: | 1215 | Component Type: | Hub Taper-Lock Bushing |
| Coupling Size: | 40 | Coupling Type: | Elastomeric Coupling |
| L (Close Mt) (in): | 0.125 in | L (Wide Mt) (in): | 1.625 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 2.75 in | Style: | EE, ES, SS |
General Specifications
| UPC: | 662384000351 | Weight: | 2.14 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 5.50 IN |

