Kop-Flex Elastomeric Coupling Hub Taper-Lock Bushing - Style ES, SS - Size 30 - Taper Lock Bushing - 30 SHUBTLX1108
Part #:2286623
Catalog #:30 SHUBTLX1108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.125 in | Bore Size Min (in): | 0.5 in |
| Bore Type: | Taper Lock Bushing | Bushing Type: | 1108 |
| Component Type: | Hub Taper-Lock Bushing | Coupling Size: | 30 |
| Coupling Type: | Elastomeric Coupling | Hub Diameter (in): | 4.375 in |
| Length Through Bore (in): | 3.4375 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric | Outside Diameter (in): | 2.8125 in |
| Speed Max (rpm): | 4,100 rpm | Style: | ES, SS |
| Torque Rating (in-lb): | 418 in/lbs |
General Specifications
| UPC: | 662384003574 | Weight: | 1.74 LB |

