Kop-Flex Elastomeric Coupling Hub Taper-Lock Bushing - Style ES, SS - Size 40 - Taper Lock Bushing - 40 SHUBTLX1215
Part #:2286631
Catalog #:40 SHUBTLX1215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 0.5 in | Bore Type: | Taper Lock Bushing |
| Bushing Type: | 1215 | Component Type: | Hub Taper-Lock Bushing |
| Coupling Size: | 40 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 3.1875 in | Style: | ES, SS |
General Specifications
| UPC: | 662384003581 | Weight: | 2.76 LB |

