Kop-Flex Elastomeric Coupling Hub Taper-Lock Bushing - Style ES, SS - Size 70 - Taper Lock Bushing - 70 SHUBTLX2517
Part #:1962489
Catalog #:70 SHUBTLX2517
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 0.5 in | Bore Type: | Taper Lock Bushing |
| Bushing Type: | 2517 | Component Type: | Hub Taper-Lock Bushing |
| Coupling Size: | 70 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 4.5625 in | Style: | ES, SS |
General Specifications
| UPC: | 662384003611 | Weight: | 5.90 LB |

