Kop-Flex Elastomeric Coupling Hub Taper-Lock Bushing - Style ES, SS - Size 80 - Taper Lock Bushing - 80 SHUBTLX3020
Part #:1962497
Catalog #:80 SHUBTLX3020
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 0.94 in | Bore Type: | Taper Lock Bushing |
| Bushing Type: | 3020 | Component Type: | Hub Taper-Lock Bushing |
| Coupling Size: | 80 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Model: | Elastomeric |
| Outside Diameter (in): | 5.75 in | Style: | ES, SS |
General Specifications
| UPC: | 662384003628 | Weight: | 13.02 LB |

