Kop-Flex Elastomeric Coupling Rigid Hub Finish Bored - Style UB - Size 25 - 25 UB RHUB FB
Part #:2271724
Catalog #:25 UB RHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Finished Bore | Component Type: | Rigid Hub Finish Bored |
| Coupling Size: | 25 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 2.62 in | Max Bore Rigid Hub (in): | 3.88 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 9.5 in | Stock Rough Bore (in): | 3.88 in |
| Style: | UB |
General Specifications
| UPC: | 662384101546 | Weight: | 33.67 LB |

