Kop-Flex Elastomeric Coupling Rigid Hub - Style K2 - Size 25 - Rough Bore - 25 K2 RHUB
Part #:2270270
Catalog #:25 K2 RHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.25 in | Bore Size Min (in): | 2 in |
| Bore Type: | Rough Bore | Component Type: | Rigid Hub |
| Coupling Size: | 25 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 7.5 in | Length Through Bore (in): | 3.62 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 3.75 in | Max Bore Rigid Hub (in): | 5.25 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 5.29 in | Speed Max (rpm): | 3,640 rpm |
| Stock Rough Bore (in): | 5.25 in | Style: | K2 |
| Torque Rating (in-lb): | 49,800 in/lbs |
General Specifications
| UPC: | 662384122350 | Weight: | 52.00 LB |
| Packaged Length: | 11.25 IN | Packaged Width: | 11.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

