Kop-Flex Elastomeric Coupling Rigid Hub - Style K2 - Size 50 - Rough Bore - 50 K2 RHUB
Part #:2270320
Catalog #:50 K2 RHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 10.5 in | Bore Size Min (in): | 4 in |
| Bore Type: | Rough Bore | Component Type: | Rigid Hub |
| Coupling Size: | 50 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 15 in | Length Through Bore (in): | 7 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 7.25 in | Max Bore Rigid Hub (in): | 10.5 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 10.38 in | Speed Max (rpm): | 1,910 rpm |
| Stock Rough Bore (in): | 10.5 in | Style: | K2 |
| Torque Rating (in-lb): | 362,000 in/lbs |
General Specifications
| UPC: | 662384122404 | Weight: | 390.00 LB |
| Packaged Length: | 22.00 IN | Packaged Width: | 22.00 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.90.8010 |

