Kop-Flex Elastomeric Coupling Rigid Hub - Style UB - Size 15 - Rough Bore - 15 UB RHUB
Part #:2271617
Catalog #:15 UB RHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Rough Bore | Component Type: | Rigid Hub |
| Coupling Size: | 15 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 1.75 in | Max Bore Rigid Hub (in): | 2.62 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 6.62 in | Stock Rough Bore (in): | 2.62 in |
| Style: | UB |
General Specifications
| UPC: | 662384109566 | Weight: | 14.00 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

