Kop-Flex Elastomeric Coupling Rigid Hub - Style UB - Size 60 - Rough Bore - 60 UB RHUB
Part #:2271682
Catalog #:60 UB RHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 7.5 in | Bore Size Min (in): | 4.25 in |
| Bore Type: | Rough Bore | Component Type: | Rigid Hub |
| Coupling Size: | 60 | Coupling Type: | Elastomeric Coupling |
| Hub Diameter (in): | 12 in | Length Through Bore (in): | 6.12 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Carbon Steel |
| Max Bore Flex Hub (in): | 6.88 in | Max Bore Rigid Hub (in): | 7.5 in |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 23.5 in | Speed Max (rpm): | 1,300 rpm |
| Stock Rough Bore (in): | 7.5 in | Style: | UB |
| Torque Rating (in-lb): | 252,100 in/lbs |
General Specifications
| UPC: | 662384109634 | HTC: | 8483.90.8010 |

