Kop-Flex Elastomeric Coupling Sleeve - Style K2 - Size 25 - 25 K2 SLEEVE
Part #:2270718
Catalog #:25 K2 SLEEVE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Sleeve | Coupling Size: | 25 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Max-C | Series: | K2 |
| Sleeve Outside Diameter (in): | 10.5 in | Sleeve Overall Length (in): | 7.13 in |
| Style: | K2 | Use With: | Max -C K2 Resilient Coupling |
General Specifications
| UPC: | 662384122060 | Weight: | 17.73 LB |
| Packaged Length: | 11.60 IN | Packaged Width: | 11.30 IN |
| Packaged Height: | 4.60 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

