Kop-Flex Elastomeric Coupling Sleeve - Style K2 - Size 45 - 45 K2 SLEEVE
Part #:2270759
Catalog #:45 K2 SLEEVE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Sleeve | Coupling Size: | 45 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Max-C | Series: | K2 |
| Sleeve Outside Diameter (in): | 18 in | Sleeve Overall Length (in): | 12.25 in |
| Style: | K2 | Use With: | Max -C K2 Resilient Coupling |
General Specifications
| UPC: | 662384122107 | Weight: | 57.88 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.50 IN |
| Packaged Height: | 18.50 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

