Kop-Flex Elastomeric Coupling Sleeve - Style UB - Size 25 - 25 UB SLEEVE
Part #:2272359
Catalog #:25 UB SLEEVE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Sleeve | Coupling Size: | 25 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 7.88 in |
| Style: | UB |
General Specifications
| UPC: | 662384727821 | Weight: | 12.74 LB |
| Packaged Length: | 9.62 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 9.62 IN | HTC: | 8483.90.8010 |
| Country of Origin: | India |

