Kop-Flex Elastomeric Coupling - Style Double Spacer (SS) - Size 5 - Finished Bore - 50 SS FB
Part #:2298214
Catalog #:50 SS FB
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.25 in | Bore Size Min (in): | 0.88 in |
| Bore Type: | Finished Bore | Bore w/ Std. Keyway - Max S Hub (in): | 2.25 in |
| Bore w/ Std. Keyway - Min S Hub (in): | 0.875 in | Coupling Size: | 5 |
| Coupling Type: | Elastomeric Coupling | Flange Diameter (in): | 6.0625 in |
| Hub Diameter (in): | 3.375 in | Hub Sep. (L) Wide Mount (in): | 2.125 in |
| Length Through Bore (in): | 3.4375 in | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Outside Diameter (in): | 6.0625 in |
| Overall Length (in): | 9 in | Shaft Separation Max. (C) (in): | 5 in |
| Shaft Separation Min. (C) (in): | 0.125 in | Speed Max (rpm): | 4,100 rpm |
| Style: | Double Spacer (SS) | Torque [Max] (in-lb): | 3,630 in/lbs |
| Torque Rating (in-lb): | 1,260 in/lbs |
General Specifications
| UPC: | 662384102673 | Weight: | 11.00 LB |

