Kop-Flex Elastomeric Coupling - Style Drop-Out Spacer (DO) - Size 2 - Finished Bore - 20 DOBC FB
Part #:2300184
Catalog #:20 DOBC FB
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.38 in | Bore Type: | Finished Bore |
| Bore w/ Std. Keyway - Max E or R Hub (in): | 1.375 in | Bore w/ Std. Keyway - Min E or R Hub (in): | 0.75 in |
| Coupling Size: | 2 | Coupling Type: | Elastomeric Coupling |
| Hub Sep. (L) Wide Mount (in): | 1 in | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Outside Diameter (in): | 3.6875 in |
| Shaft Separation (in): | 5 in | Shaft Separation Max. (C) (in): | 5.25 in |
| Shaft Separation Min. (C) (in): | 4.9375 in | Speed Max (rpm): | 4,100 rpm |
| Stock Rough Bore Max (C Flex) or DO (in): | 0.625 in | Style: | Drop-Out Spacer (DO) |
| Torque Rating (in-lb): | 217 in/lbs |
General Specifications
| UPC: | 662384081138 | Weight: | 5.76 LB |

