Kop-Flex Elastomeric Coupling - Style Drop-Out Spacer (DO) - Size 4 - Finished Bore - 40 DOAC FB
Part #:2300267
Catalog #:40 DOAC FB
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.75 in | Bore Size Min (in): | 0.75 in |
| Bore Type: | Finished Bore | Bore w/ Std. Keyway - Max E or R Hub (in): | 1.75 in |
| Bore w/ Std. Keyway - Min E or R Hub (in): | 0.75 in | Coupling Size: | 4 |
| Coupling Type: | Elastomeric Coupling | Flange Diameter (in): | 5.375 in |
| Hub Sep. (L) Wide Mount (in): | 1.625 in | Length Through Bore (in): | 1.75 in |
| Lube/Non-Lube: | Non-Lubricated | Measurement System: | Imperial |
| Outside Diameter (in): | 5.375 in | Overall Length (in): | 10.0625 in |
| Shaft Separation (in): | 6.5625 in | Shaft Separation Max. (C) (in): | 6.875 in |
| Shaft Separation Min. (C) (in): | 6.4375 in | Speed Max (rpm): | 4,100 rpm |
| Stock Rough Bore Max (C Flex) or DO (in): | 0.625 in | Style: | Drop-Out Spacer (DO) |
| Torque Rating (in-lb): | 725 in/lbs |
General Specifications
| UPC: | 662384081008 | Weight: | 10.38 LB |

