Kop-Flex Elastomeric Coupling - Style Drop-Out Spacer (DO) - Size 7 - Finished Bore - 70 DOAA FB
Part #:2300416
Catalog #:70 DOAA FB
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3 in | Bore Type: | Finished Bore |
| Bore w/ Std. Keyway - Max E or R Hub (in): | 3 in | Bore w/ Std. Keyway - Min E or R Hub (in): | 1.125 in |
| Coupling Size: | 7 | Coupling Type: | Elastomeric Coupling |
| Hub Sep. (L) Wide Mount (in): | 2.375 in | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Outside Diameter (in): | 8 in |
| Shaft Separation (in): | 4.375 in | Shaft Separation Max. (C) (in): | 4.625 in |
| Shaft Separation Min. (C) (in): | 4.3125 in | Speed Max (rpm): | 3,600 rpm |
| Stock Rough Bore Max (C Flex) or DO (in): | 1 in | Style: | Drop-Out Spacer (DO) |
| Torque Rating (in-lb): | 4,540 in/lbs |
General Specifications
| UPC: | 662384080933 | Weight: | 24.00 LB |

