Kop-Flex Elastomeric Coupling - Style Drop-Out Spacer (DO) - Size 7 - Finished Bore - 70 DOBC FB
Part #:2300457
Catalog #:70 DOBC FB
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3 in | Bore Size Min (in): | 1.125 in |
| Bore Type: | Finished Bore | Bore w/ Std. Keyway - Max E or R Hub (in): | 3 in |
| Bore w/ Std. Keyway - Min E or R Hub (in): | 1.125 in | Coupling Size: | 7 |
| Coupling Type: | Elastomeric Coupling | Flange Diameter (in): | 8 in |
| Hub Sep. (L) Wide Mount (in): | 2.375 in | Length Through Bore (in): | 3 in |
| Lube/Non-Lube: | Non-Lubricated | Measurement System: | Imperial |
| Outside Diameter (in): | 8 in | Overall Length (in): | 13.25 in |
| Shaft Separation (in): | 7.25 in | Shaft Separation Max. (C) (in): | 7.5 in |
| Shaft Separation Min. (C) (in): | 7.1875 in | Speed Max (rpm): | 3,600 rpm |
| Stock Rough Bore Max (C Flex) or DO (in): | 1 in | Style: | Drop-Out Spacer (DO) |
| Torque Rating (in-lb): | 4,540 in/lbs |
General Specifications
| UPC: | 662384081183 | Weight: | 30.24 LB |

