Kop-Flex Elastomeric Coupling - Style Drop-Out Spacer (DO) - Size 8 - Finished Bore - 80 DOAB FB
Part #:2300481
Catalog #:80 DOAB FB
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.75 in | Bore Type: | Finished Bore |
| Bore w/ Std. Keyway - Max E or R Hub (in): | 3.75 in | Bore w/ Std. Keyway - Min E or R Hub (in): | 1.375 in |
| Coupling Size: | 8 | Coupling Type: | Elastomeric Coupling |
| Hub Sep. (L) Wide Mount (in): | 3 in | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Outside Diameter (in): | 9.4375 in |
| Shaft Separation (in): | 6.65625 in | Shaft Separation Max. (C) (in): | 6.8125 in |
| Shaft Separation Min. (C) (in): | 6.15625 in | Speed Max (rpm): | 2,800 rpm |
| Stock Rough Bore Max (C Flex) or DO (in): | 1.25 in | Style: | Drop-Out Spacer (DO) |
| Torque Rating (in-lb): | 8,190 in/lbs |
General Specifications
| UPC: | 662384080995 | Weight: | 44.60 LB |

