Kop-Flex Elastomeric Coupling - Style Drop-Out Spacer (DO) - Size 9 - Rough Bore - 90 DOBC
Part #:2300150
Catalog #:90 DOBC
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.25 in | Bore Type: | Rough Bore |
| Bore w/ Std. Keyway - Max E or R Hub (in): | 4.25 in | Bore w/ Std. Keyway - Min E or R Hub (in): | 1.625 in |
| Coupling Size: | 9 | Coupling Type: | Elastomeric Coupling |
| Hub Sep. (L) Wide Mount (in): | 4.125 in | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Outside Diameter (in): | 12.125 in |
| Shaft Separation (in): | 9.75 in | Shaft Separation Max. (C) (in): | 10 in |
| Shaft Separation Min. (C) (in): | 9.125 in | Speed Max (rpm): | 2,000 rpm |
| Stock Rough Bore Max (C Flex) or DO (in): | 1.5 in | Style: | Drop-Out Spacer (DO) |
| Torque Rating (in-lb): | 14,200 in/lbs |
General Specifications
| UPC: | 662384080612 | Weight: | 87.12 LB |

