Kop-Flex Elastomeric Coupling - Style Max-C (K2) - Size 2 - Rough Bore - 20 K2 FR
Part #:2286581
Catalog #:20 K2 FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.13 in | Bore Type: | Rough Bore |
| Configuration: | Flex Rigid | Coupling Size: | 2 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Max Bore Flex Hub (in): | 3.13 in | Max Bore Rigid Hub (in): | 4.5 in |
| Measurement System: | Imperial | Outside Diameter (in): | 9 in |
| Rating HP @ 100 RPM - Continuous: | 45 | Rating HP @ 100 RPM - Peak: | 90 |
| Speed Max (rpm): | 4,250 rpm | Speed Max Balanced (rpm): | 6,370 rpm |
| Stock Rough Bore Max (C Flex) or DO (in): | 1 in | Style: | Max-C (K2) |
| Torque Rating (in-lb): | 28,400 in/lbs |
General Specifications
| UPC: | 662384017106 | Weight: | 67.36 LB |

