Kop-Flex Elastomeric Coupling - Style Max-C (K2) - Size 4.5 - Finished Bore - 45 K2 FR FB
Part #:2270205
Catalog #:45 K2 FR FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 6.75 in | Bore Size Min (in): | 3.5 in |
| Bore Type: | Finished Bore | Configuration: | Flex Rigid |
| Coupling Size: | 4.5 | Coupling Type: | Elastomeric Coupling |
| Flange Diameter (in): | 18 in | Length Through Bore (in): | 6.25 in |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 6.75 in |
| Max Bore Rigid Hub (in): | 9.75 in | Measurement System: | Imperial |
| Outside Diameter (in): | 18 in | Overall Length (in): | 12.25 in |
| Rating HP @ 100 RPM - Continuous: | 420 | Rating HP @ 100 RPM - Peak: | 840 |
| Shaft Separation Max. (C) (in): | 0.25 in | Speed Max (rpm): | 2,120 rpm |
| Speed Max Balanced (rpm): | 3,180 rpm | Style: | Max-C (K2) |
| Torque Rating (in-lb): | 265,000 in/lbs |
General Specifications
| UPC: | 662384100884 | Weight: | 523.29 LB |

