Kop-Flex Elastomeric Coupling - Style Max-C (K2) - Size 5 - Rough Bore - 50 K2 FR
Part #:2270106
Catalog #:50 K2 FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 7.25 in | Bore Size Min (in): | 4 in |
| Bore Type: | Rough Bore | Configuration: | Flex Rigid |
| Coupling Size: | 5 | Coupling Type: | Elastomeric Coupling |
| Flange Diameter (in): | 20 in | Length Through Bore (in): | 7 in |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 7.25 in |
| Max Bore Rigid Hub (in): | 10.5 in | Measurement System: | Imperial |
| Outside Diameter (in): | 20 in | Overall Length (in): | 13.81 in |
| Rating HP @ 100 RPM - Continuous: | 574 | Rating HP @ 100 RPM - Peak: | 1,148 |
| Shaft Separation Max. (C) (in): | 0.25 in | Speed Max (rpm): | 1,910 rpm |
| Speed Max Balanced (rpm): | 2,860 rpm | Stock Rough Bore Max (C Rigid) (in): | 4 in |
| Style: | Max-C (K2) | Torque Rating (in-lb): | 362,000 in/lbs |
General Specifications
| UPC: | 662384017700 |

