Kop-Flex Elastomeric Coupling - Style Max-C (K2) - Size 7 - Finished Bore - 70 K2 FR FB
Part #:2270247
Catalog #:70 K2 FR FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 10 in | Bore Type: | Finished Bore |
| Configuration: | Flex Rigid | Coupling Size: | 7 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Max Bore Flex Hub (in): | 10 in | Max Bore Rigid Hub (in): | 14.13 in |
| Measurement System: | Imperial | Outside Diameter (in): | 26.88 in |
| Rating HP @ 100 RPM - Continuous: | 1,300 | Rating HP @ 100 RPM - Peak: | 2,600 |
| Speed Max (rpm): | 1,430 rpm | Speed Max Balanced (rpm): | 2,150 rpm |
| Stock Rough Bore Max (C Flex) or DO (in): | 6 in | Stock Rough Bore Max (C Rigid) (in): | 6 in |
| Style: | Max-C (K2) | Torque Rating (in-lb): | 819,000 in/lbs |
General Specifications
| UPC: | 662384100921 |

