Kop-Flex Elastomeric Coupling - Style Max-C (K2) - Size 8 - Rough Bore - 80 K2 FR
Part #:2270148
Catalog #:80 K2 FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 14.87 in | Bore Size Min (in): | 6.5 in |
| Bore Type: | Rough Bore | Configuration: | Flex Rigid |
| Coupling Size: | 8 | Coupling Type: | Elastomeric Coupling |
| Flange Diameter (in): | 29.38 in | Length Through Bore (in): | 10 in |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 11 in |
| Max Bore Rigid Hub (in): | 14.88 in | Measurement System: | Imperial |
| Outside Diameter (in): | 29.38 in | Overall Length (in): | 19.25 in |
| Rating HP @ 100 RPM - Continuous: | 1,745 | Rating HP @ 100 RPM - Peak: | 3,490 |
| Shaft Separation Max. (C) (in): | 0.5 in | Speed Max (rpm): | 1,310 rpm |
| Speed Max Balanced (rpm): | 1,970 rpm | Style: | Max-C (K2) |
| Torque Rating (in-lb): | 1,100,000 in/lbs |
General Specifications
| UPC: | 662384018103 |

