Kop-Flex Elastomeric Coupling - Style Max-C (UB) - Size 2 - Finished Bore - 20 UB FR FB
Part #:2271351
Catalog #:20 UB FR FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.13 in | Bore Type: | Finished Bore |
| Configuration: | Flex Rigid | Coupling Size: | 2 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Max Bore Flex Hub (in): | 2.12 in | Max Bore Rigid Hub (in): | 3.12 in |
| Measurement System: | Imperial | Outside Diameter (in): | 7.75 in |
| Rating HP @ 100 RPM - Continuous: | 12 | Rating HP @ 100 RPM - Peak: | 24 |
| Speed Max (rpm): | 3,930 rpm | Speed Max Balanced (rpm): | 5,900 rpm |
| Stock Rough Bore Max (C Flex) or DO (in): | 0.875 in | Style: | Max-C (UB) |
| Torque Rating (in-lb): | 7,600 in/lbs |
General Specifications
| UPC: | 662384101263 | Weight: | 41.39 LB |

