Kop-Flex Elastomeric Coupling - Style Max-C (UB) - Size 3.5 - Finished Bore - 35 UB FR FB
Part #:2271385
Catalog #:35 UB FR FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.81 in | Bore Type: | Finished Bore |
| Configuration: | Flex Rigid | Coupling Size: | 3.5 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Max Bore Flex Hub (in): | 3.81 in | Max Bore Rigid Hub (in): | 5.75 in |
| Measurement System: | Imperial | Outside Diameter (in): | 13.25 in |
| Rating HP @ 100 RPM - Continuous: | 70 | Rating HP @ 100 RPM - Peak: | 140 |
| Speed Max (rpm): | 2,400 rpm | Speed Max Balanced (rpm): | 3,600 rpm |
| Stock Rough Bore Max (C Flex) or DO (in): | 2 in | Style: | Max-C (UB) |
| Torque Rating (in-lb): | 44,100 in/lbs |
General Specifications
| UPC: | 662384082661 | Weight: | 158.54 LB |

