Kop-Flex Elastomeric Coupling - Style Max-C (UB) - Size 3 - Finished Bore - 30 UB FR FB
Part #:2271377
Catalog #:30 UB FR FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.19 in | Bore Type: | Finished Bore |
| Configuration: | Flex Rigid | Coupling Size: | 3 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Max Bore Flex Hub (in): | 3.19 in | Max Bore Rigid Hub (in): | 4.75 in |
| Measurement System: | Imperial | Outside Diameter (in): | 11.12 in |
| Rating HP @ 100 RPM - Continuous: | 40 | Rating HP @ 100 RPM - Peak: | 80 |
| Speed Max (rpm): | 2,730 rpm | Speed Max Balanced (rpm): | 4,100 rpm |
| Style: | Max-C (UB) | Torque Rating (in-lb): | 25,200 in/lbs |
General Specifications
| UPC: | 662384082647 | Weight: | 104.51 LB |

