Kop-Flex Elastomeric Coupling - Style Max-C (UB) - Size 6 - Rough Bore - 60 UB FR
Part #:2271328
Catalog #:60 UB FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 6.88 in | Bore Size Min (in): | 4.25 in |
| Bore Type: | Rough Bore | Configuration: | Flex Rigid |
| Coupling Size: | 6 | Coupling Type: | Elastomeric Coupling |
| Flange Diameter (in): | 23.5 in | Length Through Bore (in): | 6.12 in |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 6.88 in |
| Max Bore Rigid Hub (in): | 7.5 in | Measurement System: | Imperial |
| Outside Diameter (in): | 23.5 in | Overall Length (in): | 13.12 in |
| Rating HP @ 100 RPM - Continuous: | 400 | Rating HP @ 100 RPM - Peak: | 800 |
| Shaft Separation Max. (C) (in): | 0.19 in | Speed Max (rpm): | 1,300 rpm |
| Speed Max Balanced (rpm): | 1,950 rpm | Style: | Max-C (UB) |
| Torque Rating (in-lb): | 1,920 in/lbs |
General Specifications
| UPC: | 662384101232 |

