Kop-Flex Elastomeric Coupling - Style Single Spacer (ES) - Size 10 - Rough Bore - 100 ES
Part #:2297992
Catalog #:100 ES
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.38 in | Bore Size Min (in): | 2.875 in |
| Bore Type: | Rough Bore | Bore w/ Std. Keyway - Max E or R Hub (in): | 5.375 in |
| Bore w/ Std. Keyway - Max S Hub (in): | 5.375 in | Bore w/ Std. Keyway - Min E or R Hub (in): | 2.25 in |
| Bore w/ Std. Keyway - Min S Hub (in): | 2.875 in | Coupling Size: | 10 |
| Coupling Type: | Elastomeric Coupling | Flange Diameter (in): | 13.875 in |
| Hub Diameter (in): | 7.5 in | Hub Sep. (L) Wide Mount (in): | 4.125 in |
| Length Through Bore (in): | 4 in | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Outside Diameter (in): | 13.875 in |
| Overall Length (in): | 13.5625 in | Shaft Separation Max. (C) (in): | 5.5625 in |
| Shaft Separation Min. (C) (in): | 0.125 in | Speed Max (rpm): | 1,800 rpm |
| Stock Rough Bore (E Hub) (in): | 2 in | Stock Rough Bore (S Hub) (in): | 2.75 in |
| Style: | Single Spacer (ES) | Torque [Max] (in-lb): | 78,600 in/lbs |
| Torque Rating (in-lb): | 26,500 in/lbs |
General Specifications
| UPC: | 662384081466 | Weight: | 99.94 LB |

