Kop-Flex Elastomeric Coupling - Style Standard (EE) - Size 5 - Finished Bore - 50 EE FB
Part #:2297851
Catalog #:50 EE FB
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.13 in | Bore Type: | Finished Bore |
| Bore w/ Std. Keyway - Max E or R Hub (in): | 2.125 in | Bore w/ Std. Keyway - Min E or R Hub (in): | 0.75 in |
| Coupling Size: | 5 | Coupling Type: | Elastomeric Coupling |
| Hub Sep. (L) Close Mount (in): | 0.125 in | Hub Sep. (L) Wide Mount (in): | 2.125 in |
| Lube/Non-Lube: | Non-Lubricated | Measurement System: | Imperial |
| Outside Diameter (in): | 6.0625 in | Shaft Separation Max. (C) (in): | 2.125 in |
| Shaft Separation Min. (C) (in): | 0.125 in | Speed Max (rpm): | 4,100 rpm |
| Stock Rough Bore (E Hub) (in): | 0.625 in | Style: | Standard (EE) |
| Torque [Max] (in-lb): | 3,630 in/lbs | Torque Rating (in-lb): | 1,260 in/lbs |
General Specifications
| UPC: | 662384080032 | Weight: | 9.77 LB |

