Kop-Flex Elastomeric Coupling - Style Standard (EE) - Size 6 - Finished Bore - 60 EE FB
Part #:2297869
Catalog #:60 EE FB
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.88 in | Bore Size Min (in): | 1.125 in |
| Bore Type: | Finished Bore | Bore w/ Std. Keyway - Max E or R Hub (in): | 2.875 in |
| Bore w/ Std. Keyway - Min E or R Hub (in): | 1.125 in | Coupling Size: | 6 |
| Coupling Type: | Elastomeric Coupling | Flange Diameter (in): | 7 in |
| Hub Sep. (L) Close Mount (in): | 0.125 in | Hub Sep. (L) Wide Mount (in): | 2.125 in |
| Length Through Bore (in): | 2 in | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Outside Diameter (in): | 7 in |
| Overall Length (in): | 6.125 in | Shaft Separation Max. (C) (in): | 2.125 in |
| Shaft Separation Min. (C) (in): | 0.125 in | Speed Max (rpm): | 4,100 rpm |
| Stock Rough Bore (E Hub) (in): | 0.9375 in | Style: | Standard (EE) |
| Torque [Max] (in-lb): | 5,700 in/lbs | Torque Rating (in-lb): | 1,920 in/lbs |
General Specifications
| UPC: | 662384080049 | Weight: | 13.58 LB |

