Kop-Flex Elastomeric Coupling - Style Standard (EE) - Size 7 - Rough Bore - 70 EE
Part #:2297786
Catalog #:70 EE
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3 in | Bore Size Min (in): | 1.25 in |
| Bore Type: | Rough Bore | Bore w/ Std. Keyway - Max E or R Hub (in): | 3 in |
| Bore w/ Std. Keyway - Min E or R Hub (in): | 1.25 in | Coupling Size: | 7 |
| Coupling Type: | Elastomeric Coupling | Flange Diameter (in): | 8 in |
| Hub Sep. (L) Close Mount (in): | 0.125 in | Hub Sep. (L) Wide Mount (in): | 2.375 in |
| Length Through Bore (in): | 2.125 in | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Outside Diameter (in): | 8 in |
| Overall Length (in): | 6.625 in | Shaft Separation Max. (C) (in): | 2.375 in |
| Shaft Separation Min. (C) (in): | 0.125 in | Speed Max (rpm): | 3,600 rpm |
| Stock Rough Bore (E Hub) (in): | 1.0625 in | Style: | Standard (EE) |
| Torque [Max] (in-lb): | 13,350 in/lbs | Torque Rating (in-lb): | 4,540 in/lbs |
General Specifications
| UPC: | 662384080148 | Weight: | 17.95 LB |

