Kop-Flex Elastomeric Coupling - Style Standard (EE) - Size 8 - Rough Bore - 80 EE
Part #:2297794
Catalog #:80 EE
KEY FEATURES
- Non-Lubricated design for tough industrial applications.
- Maintenance savings through easily replaceable rubber elements in the application, without moving the driving or driven equipment.
- Available close coupled or in various spacer configuration to suit pump applications.
- Easy to assemble and operate in hot, wet, gritty tough environment. Widely used in hot strip mill roller table application.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.75 in | Bore Size Min (in): | 1.5 in |
| Bore Type: | Rough Bore | Bore w/ Std. Keyway - Max E or R Hub (in): | 3.75 in |
| Bore w/ Std. Keyway - Min E or R Hub (in): | 1.5 in | Coupling Size: | 8 |
| Coupling Type: | Elastomeric Coupling | Flange Diameter (in): | 9.4375 in |
| Hub Sep. (L) Close Mount (in): | 0.125 in | Hub Sep. (L) Wide Mount (in): | 3 in |
| Length Through Bore (in): | 2.6875 in | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Outside Diameter (in): | 9.4375 in |
| Overall Length (in): | 8.375 in | Shaft Separation Max. (C) (in): | 3 in |
| Shaft Separation Min. (C) (in): | 0.125 in | Speed Max (rpm): | 2,800 rpm |
| Stock Rough Bore (E Hub) (in): | 1.25 in | Style: | Standard (EE) |
| Torque [Max] (in-lb): | 24,270 in/lbs | Torque Rating (in-lb): | 8,190 in/lbs |
General Specifications
| UPC: | 662384080155 | Weight: | 31.11 LB |

