Browning Jaw Coupling Bronze Insert - Style JS7, JS7Q - JS7B
Part #:1303254
Catalog #:JS7B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Bronze Insert | Components for: | Jaw Type Coupling |
| Coupling Type: | Jaw Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Bronze | Measurement System: | Imperial |
| Style: | JS7, JS7Q |
General Specifications
| UPC: | 662289139408 | Weight: | 2.50 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.60.8000 |

