Browning Jaw Coupling Polyurethane Insert - Style JP5, JS5, JS5H - JS5U
Part #:1303288
Catalog #:JS5U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Polyurethane Insert | Components for: | Jaw Type Coupling |
| Coupling Type: | Jaw Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Polyurethane | Measurement System: | Imperial |
| Style: | JP5, JS5, JS5H |
General Specifications
| UPC: | 662289309481 | Weight: | 0.11 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.60.8000 |

