Browning Jaw Coupling - Size CFR9Q - Bushed - CHCFR9Q
Part #:1241447
Catalog #:CHCFR9Q
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.69 in | Bore Size Min (in): | 0.75 in |
| Bore Type: | Bushed | Bushing Type: | Q1 |
| Compatible Bore Size [Min] (in): | 0.75 in | Coupling Size: | CFR9Q |
| Coupling Type: | Jaw Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Steel | Measurement System: | Imperial |
General Specifications
| UPC: | 662289108930 | Weight: | 9.25 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 3.70 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Taiwan, Republic of China |

