Rexnord Omega 10527505 Hubs Elastomeric Coupling Parts & Kits - 10527505
Part #:10527505
Catalog #:10527505
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 15 | Coupling Type: | Elastomeric |
| Hub Barrel Outside Diameter (in): | 3.3 in | Hub Bore Fit: | Clearance |
| Hub Length (in): | 1.88 in | Hub Material: | Steel |
| Hub Shoulder Diameter (in): | 3.65 in | Hub Straight Bore Diameter [Max] (in): | 1.126 in |
| Hub Straight Bore Diameter [Min] (in): | 1.125 in | Hub Straight Bore Diameter [Nom] (in): | 1.125 in |
| Hub Style: | Standard Bore (HSB) | Hub Type: | Standard Bore Hub |
| Keyway Depth (in): | 0.125 in | Keyway Width (in): | 0.25 in |
| Number of Keyways: | 1 | Number of Set Screws: | 1 |
| Product: | Omega Hubs | Series: | Hubs |
General Specifications
| UPC: | 782934937354 | Weight: | 4.07 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

