Rexnord Omega 7300727SS Hubs Elastomeric Coupling Parts & Kits - 7300727SS
Part #:10287948
Catalog #:7300727SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 140 | Coupling Type: | Elastomeric |
| Hub Barrel Outside Diameter (in): | 15 in | Hub Bore Fit: | Rough Bore |
| Hub Length (in): | 7 in | Hub Material: | Stainless Steel |
| Hub Shoulder Diameter (in): | 20.875 in | Hub Straight Bore Diameter [Max] (in): | 9.25 in |
| Hub Straight Bore Diameter [Max] (mm): | 235 mm | Hub Straight Bore Diameter [Min] (in): | 1.875 in |
| Hub Straight Bore Diameter [Min] (mm): | 48 mm | Hub Style: | Rough Stock Bore (HRB) |
| Product: | Omega Hubs | Series: | Hubs |
General Specifications
| UPC: | 782935403766 | Weight: | 463.00 LB |
| HTC: | 8483908010 | Country of Origin: | United States of America |

