Rexnord Omega 7385821 Hubs Elastomeric Coupling Parts & Kits - 7385821
Part #:10287552
Catalog #:7385821
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 10 | Coupling Type: | Elastomeric |
| Hub Barrel Outside Diameter (in): | 3.3 in | Hub Bore Fit: | Clearance |
| Hub Length (in): | 1.88 in | Hub Material: | Steel |
| Hub Shoulder Diameter (in): | 3.65 in | Hub Straight Bore Diameter [Max] (in): | 0.876 in |
| Hub Straight Bore Diameter [Min] (in): | 0.875 in | Hub Straight Bore Diameter [Nom] (in): | 0.875 in |
| Hub Style: | Standard Bore (HSB) | Keyway Depth (in): | 0.0938 in |
| Keyway Width (in): | 0.1875 in | Number of Keyways: | 1 |
| Number of Set Screws: | 1 | Product: | Omega Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 698210858216 | Weight: | 4.17 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

